IESNA:LM-63-2002
[TEST]P950766
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22076
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2590.2 3243.2 3833.5 4290.4 4663 4873.9 4973 5008.3 5187.2 5570.1
6202.6 7001.4 7787.7 8415.6 8964.9 9466.3 9783 9864 9669.1 9175.7
8179.7 6457.8 5330.8 4464.8 3536 2487.6 1635.3 1146.4 894.5 772.6
700.8 589.1 499.1 173.2 84.3 13.7 0
2590.2 3266 3861.9 4326.9 4668.7 4900.1 5018.6 5051.6 5199.8 5545.1
6129.6 6912.5 7684 8333.5 8888.5 9389.9 9766 9901.6 9777.4 9359.1
8527.3 6936.5 5546.2 4657.3 3740 2712.1 1783.4 1203.4 923 800
707.7 598.3 503.7 214.2 90 17.1 0
2590.2 3237.5 3822.1 4291.6 4657.3 4922.9 5069.9 5132.5 5248.8 5558.7
6056.7 6751.8 7492.6 8145.5 8673.1 9094.8 9490.2 9682.8 9633.8 9299.9
8631 7538.1 6008.9 4942.2 4031.7 3035.8 2027.3 1346.9 996 827.3
730.5 635.9 544.7 415.9 212 25.1 0
2590.2 3237.5 3805 4273.3 4664.2 4963.9 5164.4 5269.3 5378.7 5618
5988.3 6527.4 7167.8 7782 8276.6 8682.2 9023 9298.7 9372.8 9263.4
8861.2 8114.7 7066.4 5825.4 4657.3 3619.2 2530.9 1620.4 1105.4 841
725.9 630.2 537.9 428.5 300.8 117.4 0
2590.2 3141.7 3692.1 4173 4585.6 4950.2 5240.8 5433.4 5556.5 5745.6
6053.3 6448.7 6960.4 7481.2 7949.5 8352.9 8681.1 8972.8 9180.2 9236.1
9125.5 8785.9 8127.3 7131.3 5967.8 4779.3 3561.1 2347.5 1474.6 989.1
754.4 670.1 582.3 444.4 299.7 93.4 0
2590.2 3091.6 3588.4 4056.8 4489.8 4891 5255.6 5543.9 5739.9 5923.4
6153.6 6484 6866.9 7321.6 7779.7 8235.5 8623 8926.1 9155.2 9344.3
9491.3 9442.3 9236.1 8767.7 7958.6 6910.2 5562.2 4265.3 2868.3 1770.9
1148.7 785.2 568.6 344.1 173.2 45.6 0
2590.2 2995.9 3427.8 3868.8 4297.2 4717.7 5123.4 5484.7 5784.4 6024.8
6268.7 6535.3 6828.2 7192.8 7611.1 8085.1 8572.8 9043.5 9460.6 9827.5
10161.4 10528.3 10693.6 10796.1 10773.3 10308.4 9420.7 8006.5 6135.3 4155.9
2398.8 1245.5 635.9 366.9 178.9 61.5 0
2590.2 2922.9 3269.4 3647.7 4039.7 4410.1 4807.8 5194.1 5565.6 5893.8
6222 6526.2 6802 7099.4 7411.6 7746.7 8135.3 8575.1 9056 9566.5
10123.8 10923.7 11569.9 11964.2 12413.1 12737.9 12780.1 12343.6 11208.6 9371.7
6828.2 4406.6 2246.1 916.2 327.1 63.8 0
2590.2 2791.9 3035.8 3318.4 3628.3 3956.5 4290.4 4620.9 4947.9 5284.1
5636.2 5962.1 6316.5 6686.9 7072.1 7458.4 7886.8 8367.7 8899.9 9502.7
10207 11274.7 12334.5 13060.4 13986.9 15077.4 16244.3 17022.6 16856.2 15289.4
12063.3 7820.7 3317.2 1013.1 319.1 66.1 0
2590.2 2769.1 3011.8 3271.7 3564.5 3874.5 4191.3 4506.9 4819.2 5136
5448.2 5771.8 6113.7 6484 6866.9 7264.6 7706.8 8195.7 8742.6 9366
10069.1 11199.5 12267.3 13053.6 14043.8 15232.4 16506.4 17317.8 17163.9 15497.9
11991.5 7333 2810.1 776 250.7 57 0
2590.2 2682.5 2807.9 2976.5 3180.5 3402.7 3627.2 3863.1 4106.9 4353.1
4601.5 4857.9 5116.6 5390.1 5684.1 5995.2 6337 6724.5 7191.7 7725
8374.6 9407 10189.9 10962.5 11904.9 13038.7 14103.1 14564.6 14082.6 12244.5
9038.9 5031.1 1450.6 304.3 101.4 22.8 0
2590.2 2618.7 2689.3 2790.8 2930.9 3082.5 3247.7 3417.5 3589.6 3773.1
3952 4124 4301.8 4478.4 4665.3 4862.5 5069.9 5321.7 5613.4 5991.8
6538.7 7217.9 7680.6 8197.9 8816.7 9491.3 9951.7 9791 8986.5 7477.7
5400.3 2763.4 901.4 268.9 92.3 21.7 0
2590.2 2561.7 2572 2618.7 2695 2773.7 2877.4 2979.9 3081.3 3187.3
3279.6 3362.8 3432.3 3496.1 3540.6 3569.1 3597.6 3616.9 3648.8 3722.9
3900.7 4005.5 4024.9 4063.6 4124 4178.7 4029.5 3556.5 2881.9 2135.5
1451.8 822.8 412.5 174.4 84.3 29.6 0
2590.2 2442.1 2354.3 2308.7 2304.2 2322.4 2353.2 2387.4 2411.3 2426.1
2425 2396.5 2352 2289.4 2206.2 2104.8 1982.8 1856.3 1740.1 1631.8
1520.2 1421 1337.8 1269.5 1210.2 1149.8 1074.6 973.2 833 645
469.5 345.3 239.3 153.8 87.7 25.1 0
2590.2 2331.5 2170.8 2100.2 2083.1 2097.9 2129.8 2164 2181.1 2176.5
2152.6 2110.4 2048.9 1972.6 1883.7 1792.5 1697.9 1603.3 1509.9 1407.3
1303.6 1210.2 1141.8 1100.8 1084.9 1087.1 1084.9 1052.9 974.3 843.3
641.6 442.1 310 204 101.4 22.8 0
2590.2 2244.9 2051.2 1974.8 1978.3 2021.6 2069.4 2100.2 2102.5 2082
2042.1 1985.1 1917.9 1840.4 1758.3 1677.4 1592 1501.9 1409.6 1324.2
1259.2 1203.4 1165.8 1141.8 1121.3 1097.4 1059.8 1021 973.2 896.8
780.6 613.1 402.3 222.2 106 22.8 0
2590.2 2161.7 1962.3 1911 1942.9 2002.2 2048.9 2071.7 2062.6 2027.3
1972.6 1907.6 1832.4 1758.3 1679.7 1603.3 1550.9 1488.3 1409.6 1346.9
1304.8 1248.9 1161.2 1091.7 1046.1 1001.7 956.1 910.5 869.5 831.9
787.4 715.6 585.7 449 263.2 63.8 0
2590.2 2115 1915.6 1887.1 1941.8 1998.8 2045.5 2059.2 2037.5 1981.7
1914.4 1838.1 1756 1683.1 1620.4 1585.1 1543 1499.6 1457.5 1364
1280.9 1214.8 1148.7 1087.1 1023.3 967.5 912.8 862.6 810.2 749.8
690.6 637 558.4 482 337.3 131 0
2590.2 2075.1 1886 1882.5 1942.9 1997.6 2038.7 2043.2 2010.2 1949.8
1873.4 1789.1 1713.9 1644.4 1597.7 1557.8 1506.5 1437 1375.4 1301.4
1244.4 1180.6 1117.9 1060.9 1013.1 964.1 911.6 858.1 795.4 725.9
649.5 582.3 495.7 374.9 248.4 103.7 0
2590.2 2052.3 1871.1 1881.4 1947.5 2001.1 2037.5 2030.7 1988.5 1916.7
1827.8 1744.7 1674 1620.4 1595.4 1535 1441.5 1333.3 1290 1253.5
1188.6 1138.4 1095.1 1031.3 983.4 945.8 896.8 838.7 769.2 692.8
609.7 573.2 493.4 322.5 234.7 143.6 0
2590.2 2047.8 1862 1882.5 1948.6 2003.3 2036.4 2027.3 1976 1895.1
1805 1723 1653.5 1620.4 1581.7 1505.3 1368.6 1278.6 1255.8 1211.3
1154.4 1092.8 1034.7 990.3 962.9 939 894.5 839.8 773.8 697.4
616.5 637 508.2 339.6 258.7 95.7 0
2590.2 2047.8 1860.9 1886 1949.8 2004.5 2035.2 2030.7 1980.5 1896.2
1805 1721.9 1652.3 1621.6 1578.3 1500.8 1358.3 1279.7 1261.5 1210.2
1150.9 1083.7 1035.9 976.6 968.6 939 893.4 839.8 778.3 696.3
618.8 627.9 436.4 351 255.3 92.3 0
